HUBBELL CANADA
YAZV6C2NTCFX, Compression Terminal, 6 Weld 61/24, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Image of YAZV6C2NTCFX YAZV6C2NTCFX, Compression Terminal, 6 Weld 61/24, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Image of YAZV6C2NTCFX YAZV6C2NTCFX, Compression Terminal, 6 Weld 61/24, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
play

YAZV6C2NTCFX, Compression Terminal, 6 Weld 61/24, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZV6C2NTCFX

Cu compression long barrel flex conductor, 2 holes/W/ insp window, #6 weld(61/24), 1/2" stud, Tin plated, Blue, 7 or 374 index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV6C2NTCFX

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810228166

UPC 14 Digit GTIN

00781810228166

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

103 mm

Dimension - Length Overall inch

4.06 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.65 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 (61/#24) DLO

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Flex M Size Range

6 AWG

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

30

Conductor - Copper Str Size

"6 AWG"

Conductor - Copper Str Size Range

6 AWG

Conductor - CopperWeld Str Size

6 A AWG;6 C AWG;6 D AWG

Conductor - CopperWeld Str Size Range

6 A AWG-6 D AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50