HUBBELL CANADA
YAZV6CTC10FX, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG Cu, 1-Hole, #10 Stud, Long Barrel
Image of YAZV6CTC10FX YAZV6CTC10FX, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG Cu, 1-Hole, #10 Stud, Long Barrel
Image of YAZV6CTC10FX YAZV6CTC10FX, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG Cu, 1-Hole, #10 Stud, Long Barrel
play
Discontinued

YAZV6CTC10FX, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG Cu, 1-Hole, #10 Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZV6CTC10FX

Cu compression terminal flex cond long brrl with insp window, #6 AWG, #10 stud, 1 hole.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV6CTC10FX

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Product Family

COMPRESSION

Product Type

TERMINAL

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810271896

UPC 14 Digit GTIN

00781810271896

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21 in

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.46 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

13/16

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Flex M Size Range

6 AWG

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

30

Conductor - Copper Str Size

"6 AWG"

Conductor - Copper Str Size Range

6 AWG

Conductor - CopperWeld Str Size

6 A AWG;6 C AWG;6 D AWG

Conductor - CopperWeld Str Size Range

6 A AWG-6 D AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50