HUBBELL CANADA
YC1L12TN, Compression C-Tap, Main #1-#3 AWG, Tap #3-#12 AWG, Tin Plated
Image of YC1L12TN YC1L12TN, Compression C-Tap, Main #1-#3 AWG, Tap #3-#12 AWG, Tin Plated

YC1L12TN, Compression C-Tap, Main #1-#3 AWG, Tap #3-#12 AWG, Tin Plated

Brand: Burndy

Catalog ID: YC1L12TN

Cu Thin Wall C-Tap, Compression, #1 - #3 AWG(Main), #3 - #12 AWG(Tap), 600 V, Tin Plated.

  • Material is high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Reinforced ribs on the outside of the connector increase the mechanical strength of the connection
  • Creates a compact connection that is easy for taping and insulating
  • Connectors are clearly marked with color code dot, UL and CSA (when applicable), wire size, and die index number

General

Application

Wire Tap

Catalog Number

YC1L12TN

Color Code

Black

Die Index

13

Finish Type

Material

COPPER

Temperature Rating

194

Trade Name

CRIMPIT™

Type

YC-L Series

UPC

781810040232

UPC 14 Digit GTIN

00781810040232

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - D inch

1.75 in

Dimension - Pad Width inch

0.34 in

Dimension - Strip Length inch

1-13/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

1 AWG-3 AWG

Conductor - Copper Str Run Range

1 AWG-3 AWG

Conductor - Copper Str Tap

4 AWG-12 AWG

Conductor - Copper Str Tap Range

4 AWG-12 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

150

Pallet Quantity

27750