

Brand: Burndy
Catalog ID: YC26L12TN
Application
Wire Tap
Catalog Number
YC26L12TN
Color Code
Purple
Connector Type
C-TAP
Die Index
15
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Compression
Temperature Rating
194
Trade Name
CRIMPIT™
Type
YC-L Series
UPC
781810040256
UPC 14 Digit GTIN
00781810040256
Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.69 in
Dimension - D inch
1.75 in
Dimension - Pad Width inch
0.43 in
Dimension - Strip Length inch
1-13/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - Copper Str Run
2/0 AWG-1 AWG
Conductor - Copper Str Run Range
2/0 AWG-1 AWG
Conductor - Copper Str Tap
1 AWG-12 AWG
Conductor - Copper Str Tap Range
1 AWG-12 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG-12 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
C-TAP
Carton Quantity
150
Minimum Pack Quantity
1
Pallet Quantity
27000