HUBBELL CANADA
Image of YC4C8 YC4C8, Copper C-Shape Connector

YC4C8, Copper C-Shape Connector

Brand: Burndy

Catalog ID: YC4C8

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, Run: 6 Sol. - 4 Str., Tap: 8 Sol. - 8 Str.

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

General

Application

For Making Tap Or Parallel Copper Connections

Catalog Number

YC4C8

Die Index

BG or 5/8

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-C Series

UPC

781810114254

UPC 14 Digit GTIN

00781810114254

Dimensions

Dimension - Height inch

0.73 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

16 mm

Dimension - Length Overall inch

0.62 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Run Range

6 Sol. - 4 Str.

Conductor - Copper Solid Tap

8 AWG

Conductor - Copper Str Run Range

6 Sol. - 4 Str.

Conductor - Copper Str Tap

8 AWG

Conductor Type

Cu C Sol-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

UL 486A;UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

57600