

Brand: Burndy
Catalog ID: YCA25R2N
Application
Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.
Catalog Number
YCA25R2N
Connector Type
Terminal
Die Index
243;BG;8A;KS18, 9A
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK
Product Type
Compression
Sub Brand
COMPRESSION TERMINAL
Type
YCA-R-N
UPC
781810810460
UPC 14 Digit GTIN
00781810810460
Dimension - B Length inch
2.39 in
Dimension - Bolt Hole Size inch
0.5 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
157 mm
Dimension - Length Overall inch
6.19 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Pad Width inch
0.87 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
1/0(.398) Awg (6-1 str)
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0(.373) Awg (7,19 str)
Conductor - AL Str Size Range
1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Pad Configuration
2 Hole NEMA
Carton Quantity
25
Pallet Quantity
8100