

Brand: Burndy
Catalog ID: YCA292N
Application
Designed for terminating copper conductors to switch pads and other substation or switch yard apparatus
Catalog Number
YCA292N
Connector Type
Terminal
Die Index
169
Material
Copper
Oxide Inhibitor Type
Penetrox A
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Type
Compression
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUG™
Type
YCA-2N
UPC
781810014790
UPC 14 Digit GTIN
00781810014790
Dimension - B Length fraction
1- 81/100 in
Dimension - B Length inch
1.81 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
140 mm
Dimension - Length Overall inch
5.52 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.28 in
Dimension - Strip Length inch
1 7/8
Dimension - Stud Size inch
33/64
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
250 kcmil
Conductor - Copper Str Size Range
250 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Carton Quantity
20
Pallet Quantity
2320