HUBBELL CANADA
YCA292NTN, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 250 kcmil
Image of YCA292NTN YCA292NTN, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 250 kcmil
Image of YCA292NTN YCA292NTN, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 250 kcmil

YCA292NTN, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 250 kcmil

Brand: Burndy

Catalog ID: YCA292NTN

Cu Wire lug, 250 kcmil, .56"stud, 5.52"L.

  • Copper Compression Terminal
  • 2-Hole, 1/2" Stud, 1-3/4" Spacing

General

Catalog Number

YCA292NTN

Connector Type

Terminal

Die Index

169

Material

Copper

Oxide Inhibitor Type

Penetrox A

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Prefilled Oxide Inhibitor

Y

Product Type

Compression

Trade Name

HYLUG™

UPC

781810413005

UPC 14 Digit GTIN

00781810413005

Dimensions

Dimension - B Length fraction

1- 81/100 in

Dimension - B Length inch

1.81 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.52 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

1.28 in

Dimension - Strip Length inch

1 7/8

Dimension - Stud Size inch

33/64

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

2960