

Brand: Burndy
Catalog ID: YCA441A4N
Catalog Number
YCA441A4N
Connector Type
Terminal
Die Index
575
Material
Aluminum
Physical Attribute - Pad Configuration
4 Hole NEMA
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK
Product Type
Compression
Trade Name
HYLUG™
UPC
781810016770
UPC 14 Digit GTIN
00781810016770
Dimension - B Length inch
4.75 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
254 mm
Dimension - Length Overall inch
10 in
Dimension - Pad Width inch
3 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
1033.5 kcmil (37);1033.5 kcmil (61); 1113 kcmil (61)
Conductor - AL Str Size Range
1033.5 kcmil (37);1033.5 kcmil (61); 1113 kcmil (61)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Pad Configuration
4 Hole NEMA
Carton Quantity
8
Pallet Quantity
720