HUBBELL CANADA
YCA4RL2N, Al compression lug for terminating overhead conductors to switch pads, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA4RL2N YCA4RL2N, Al compression lug for terminating overhead conductors to switch pads, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCA4RL2N YCA4RL2N, Al compression lug for terminating overhead conductors to switch pads, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YCA4RL2N, Al compression lug for terminating overhead conductors to switch pads, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCA4RL2N

Aluminum compression lug designed for terminating overhead conductors to switch pads and other substation switch yard apparatus.

  • Aluminum Compression Lug
  • 2-Hole, 1/2" Stud, 1-3/4" Spacing

General

Catalog Number

YCA4RL2N

Connector Type

Terminal

Die Index

243;687;BG

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK

Product Type

Compression

Trade Name

HYLUG™

UPC

781810810415

UPC 14 Digit GTIN

00781810810415

Dimensions

Dimension - B Length inch

2.20 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6 in

Dimension - Pad Width inch

0.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

50

Pallet Quantity

14800