HUBBELL CANADA
YCAK29A2G1, Al compression lug, prefilled with PENETROX Oxide Inhibitor
Image of YCAK29A2G1 YCAK29A2G1, Al compression lug, prefilled with PENETROX Oxide Inhibitor
Image of YCAK29A2G1 YCAK29A2G1, Al compression lug, prefilled with PENETROX Oxide Inhibitor

YCAK29A2G1, Al compression lug, prefilled with PENETROX Oxide Inhibitor

Brand: Burndy

Catalog ID: YCAK29A2G1

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, 5.63 IN L.

  • Aluminum Compression Lug
  • Prefilled with PENETROX Oxide Inhibitor

General

Catalog Number

YCAK29A2G1

Die Index

317;705

Material

Aluminum Alloy, Cast

Physical Attribute - Pad Configuration

2 Hole NEMA

Physical Attribute - Tongue Type

Standard

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK

Product Type

Compression

Trade Name

HYLUG™

UPC

781810810262

UPC 14 Digit GTIN

00781810810262

Dimensions

Dimension - B Length fraction

5-5/8 in

Dimension - B Length inch

1.56 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - D inch

3 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.63 in

Dimension - Pad Width inch

1.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

4/0 AWG - 250 kcmil

Conductor - ACSR Str Size Range

4/0 AWG - 250 kcmil

Conductor - AL Str Size

250 kcmil

Conductor - AL Str Size Range

250 kcmil

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

20

Pallet Quantity

720