HUBBELL CANADA
YCAK31AG1, Al alloy teminal, 2-hole, 350 kcmil Cu/Al/Compact
Image of YCAK31AG1 YCAK31AG1, Al alloy teminal, 2-hole, 350 kcmil Cu/Al/Compact
Image of YCAK31AG1 YCAK31AG1, Al alloy teminal, 2-hole, 350 kcmil Cu/Al/Compact

YCAK31AG1, Al alloy teminal, 2-hole, 350 kcmil Cu/Al/Compact

Brand: Burndy

Catalog ID: YCAK31AG1

Cast Aluminum Alloy Terminal, 2 Pad Holes, 350 kcmil Cu,Al Conc.& Compact, 317, 705 Index.

  • Aluminum Alloy Terminal
  • 2-Hole

General

Catalog Number

YCAK31AG1

Die Index

317;705

Material

Aluminum Alloy, Cast

Physical Attribute - Pad Configuration

1 Hole

Physical Attribute - Tongue Type

Standard

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK

Product Type

Compression

Trade Name

HYLUG™

UPC

781810810224

UPC 14 Digit GTIN

00781810810224

Dimensions

Dimension - B Length inch

1.94 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - D inch

1.31 in

Dimension - L Length Overall mm

115 mm

Dimension - Length Overall inch

4.52 in

Dimension - Pad Width inch

1.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

1 Hole

Logistics

Carton Quantity

25

Pallet Quantity

1