HUBBELL CANADA
YCAK39R4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCAK39R4N YCAK39R4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCAK39R4N YCAK39R4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

YCAK39R4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAK39R4N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 8.06 IN L.

  • Aluminum Compression Lug
  • 4-Hole, 1/2" Stud, 1-3/4" Spacing

General

Catalog Number

YCAK39R4N

Die Index

608

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Aluminum Compression Terminals>YCA/YCAK

Product Type

Compression

UPC

781810016626

UPC 14 Digit GTIN

00781810016626

Dimensions

Dimension - B Length inch

3.56 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

206 mm

Dimension - Length Overall inch

8.06 in

Dimension - Pad Width inch

3.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

556.6 (24-7 STR)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1