HUBBELL CANADA
YCB26R, Stirrup Connector, Aluminum 2/0 AWG, ACSR 2/0 AWG
Image of YCB26R YCB26R, Stirrup Connector, Aluminum 2/0 AWG, ACSR 2/0 AWG
Discontinued

YCB26R, Stirrup Connector, Aluminum 2/0 AWG, ACSR 2/0 AWG

Brand: Burndy

Catalog ID: YCB26R

Stirrup Connector,Aluminum:2/0 AWG, ACSR:2/0 AWG

General

Catalog Number

YCB26R

Die Index

L

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Type

Stirrups

UPC

781810152003

UPC 14 Digit GTIN

00781810152003

Dimensions

Dimension - Bail Size

0.324 in

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

3.50 in

Dimension - Height inch

5 in

Dimension - Height mm

127 mm

Dimension - L Length Overall mm

283 mm

Dimension - Length Overall inch

11.14 in

Dimension - Width inch

1.10 in

Dimension - Width mm

28 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Str Size

2/0 (6/1) Quail AWG

Conductor - ACSR Str Size Range

2/0 (6/1) Quail AWG

Conductor - AL Str Size

2/0 AWG

Conductor - AL Str Size Range

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1