HUBBELL CANADA
YCB2U3G1, Cable CRIMPIT™ Series, 6(6-1) AWG,-2(7-1) AWG ACSR, 6(7) AWG-3(7) AWG Cu or Al
Image of YCB2U3G1 YCB2U3G1, Cable CRIMPIT™ Series, 6(6-1) AWG,-2(7-1) AWG ACSR, 6(7) AWG-3(7) AWG Cu or Al
Image of YCB2U3G1 YCB2U3G1, Cable CRIMPIT™ Series, 6(6-1) AWG,-2(7-1) AWG ACSR, 6(7) AWG-3(7) AWG Cu or Al

YCB2U3G1, Cable CRIMPIT™ Series, 6(6-1) AWG,-2(7-1) AWG ACSR, 6(7) AWG-3(7) AWG Cu or Al

Brand: Burndy

Catalog ID: YCB2U3G1

Cable CRIMPIT™, 6(6-1) AWG,-2(7-1) AWG ACSR, 6(7) AWG-3(7) AWG Cu or Al.

General

Catalog Number

YCB2U3G1

Die Index

O

Material

Aluminum

Material - Bail

Copper

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>Stirrup Clamps

Product Type

Compression

Series

CRIMPIT™ Series

Trade Name

CRIMPIT™

Type

Stirrups

UPC

781810014042

UPC 14 Digit GTIN

00781810014042

Dimensions

Dimension - Bail Size

0.258 in

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

4.00 in

Dimension - Height inch

1.30 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

63.5 mm

Dimension - Length Overall inch

2.50 in

Dimension - Width inch

0.72 in

Dimension - Width mm

18 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

6 (6-1) AWG;2 (7-1) AWG

Conductor - ACSR Str Size Range

6 (6-1) AWG-2 (7-1) AWG

Conductor - AL Str Size

6 AWG;3 AWG

Conductor - AL Str Size Range

6 AWG-3 AWG

Conductor - Copper Str Size

6 AWG;3 AWG

Conductor Type

  • ACSR Str-Size
  • AL Str-Size
  • CU Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3600