HUBBELL CANADA
YCP31L34CTN, Pulling Grip, 250-350 kcmil Cu/Al, 34" Lanyard
Image of YCP31L34CTN YCP31L34CTN, Pulling Grip, 250-350 kcmil Cu/Al, 34" Lanyard
Image of YCP31L34CTN YCP31L34CTN, Pulling Grip, 250-350 kcmil Cu/Al, 34" Lanyard

YCP31L34CTN, Pulling Grip, 250-350 kcmil Cu/Al, 34" Lanyard

Brand: Burndy

Catalog ID: YCP31L34CTN

Compression pulling grips are wire range taking accommodating copper code, copper flex, and aluminum code wire. Each pulling grip comes comes in a unique lanyard length for wire staggering to prevent bunching during a pull. See sales drawing and or SOMI for maximum pull load requirements.

  • Range-taking, only 7 compression pulling heads required to pull #8 AWG through 1000 kcmil wire
  • Easy to install with 444S or 644 Series of dieless installation tools
  • Parallel installation, pulling heads available in multiple lanyard lengths for staggering when pulling multiple wires
  • Knurl crimp bands on barrels clearly indicate the proper crimp zone location
  • Each lanyard has a protective sleeve for comfort and safety
  • UPC tag affixed to each part for ease of identification and ordering

General

Application

Compression Cable Pull

Catalog Number

YCP31L34CTN

Connector Type

PULLING HEAD

Material

Steel

Product Family

COMPRESSION

Product Type

Cable Pull

UPC

621945647152

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

350 KCMIL-250 KCMIL

Conductor - Copper Str Compact Size

350 KCMIL-250 KCMIL

Conductor - Copper Str Size

350 KCMIL-250 KCMIL

Conductor - Material

ALUMINUM / COPPER

Conductor Size

350 KCMIL-250 KCMIL

Conductor Type

CODE/FLEX

Wire Size

350 KCMIL-250 KCMIL

Configuration

Connector Type

PULLING HEAD

Logistics

Carton Quantity

36

Pallet Quantity

504