

Brand: Burndy
Catalog ID: YCS27
Catalog Number
YCS27
Connector Type
Splice
Die Index
167
Material
Copper
Physical Attribute - Number of Crimps Required
3
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Normal Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810014202
UPC 14 Digit GTIN
00781810014202
Dimension - A Outside Diameter inch
0.79 in
Dimension - B Length fraction
1-14/25 in
Dimension - B Length inch
1.56 in
Dimension - B Outside Diameter inch
0.79 in
Dimension - L Length Overall mm
83 mm
Dimension - Length Overall inch
3.27 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
3
Carton Quantity
50
Pallet Quantity
7400