HUBBELL CANADA
YCS33R, Aluminum Sleeve, Staked Cable Stop
Image of YCS33R YCS33R, Aluminum Sleeve, Staked Cable Stop

YCS33R, Aluminum Sleeve, Staked Cable Stop

Brand: Burndy

Catalog ID: YCS33R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 8-3/4 IN L.

  • HYSPLICE Sleeve designed to withstand jumper loop tensile and vibration stresses
  • Made of aluminum with staked-in cable stop
  • Pre-filled with PENETROX Joint Compound

General

Application

For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors

Catalog Number

YCS33R

EU RoHS Indicator

Yes

Sub Brand

HYSPLICE

Type

YCS-R

UPC

781810015049

Dimensions

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3600