
Brand: Burndy
Catalog ID: YDS021RLY
Catalog Number
YDS021RLY
Connector Type
Splice
Die Index
167;247;702;C
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
UNISPLICE™
UPC
781810821145
UPC 14 Digit GTIN
00781810821145
Dimension - B Length fraction
7-47/50 in
Dimension - B Length inch
7.04 in
Dimension - L Length Overall mm
361 mm
Dimension - Length Overall inch
14.2 in
Dimension - Outside Diameter inch
0.8 in
Conductor - AAAC 5005 Size
77.47 (7) kcmil
Conductor - AAAC 5005 Size Range
77.47 (7) kcmil
Conductor - AAAC 6201 Size
77.47 (7) kcmil
Conductor - AAAC 6201 Size Range
77.47 (7) kcmil
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size
2 AWG
Conductor - AL Str Size Range
2 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
2250