
Brand: Burndy
Catalog ID: YDS25
Application
For Stranded Copper Conductors
Catalog Number
YDS25
Connector Type
Splice
Die Index
165
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
6
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS
UPC
781810564820
UPC 14 Digit GTIN
00781810564820
Dimension - B Length fraction
2-3/5 in
Dimension - B Length inch
2.59 in
Dimension - L Length Overall mm
137 mm
Dimension - Length Overall inch
5.38 in
Dimension - Outside Diameter inch
0.63 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
6
Carton Quantity
25
Pallet Quantity
4900