
Brand: Burndy
Catalog ID: YDS25RL
Application
For ACSR, Aluminum, 6201 And 5005 Conductors
Catalog Number
YDS25RL
Connector Type
Splice
Die Index
167;247;660;702;C
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
UNISPLICE
Trade Name
UNISPLICE™
Type
YDS-RL
UPC
781810820704
UPC 14 Digit GTIN
00781810820704
Dimension - B Length fraction
6-22/25 in
Dimension - B Length inch
6.88 in
Dimension - L Length Overall mm
353 mm
Dimension - Length Overall inch
13.88 in
Dimension - Outside Diameter inch
0.8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size
123.3 (7) kcmil
Conductor - AAAC 5005 Size Range
123.3 (7) kcmil
Conductor - AAAC 6201 Size
123.3 (7) kcmil
Conductor - AAAC 6201 Size Range
123.3 (7) kcmil
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
2250