HUBBELL CANADA
Image of YDS26 YDS26, Copper Full Tension Sleeve
Image of YDS26 YDS26, Copper Full Tension Sleeve

YDS26, Copper Full Tension Sleeve

Brand: Burndy

Catalog ID: YDS26

Hysplice, 2/0 (7, 12, 19) str., 6 in L, Full Tension Sleeve for Stranded Copper Conductors.

  • Copper Full Tension Sleeve for Copper Conductors
  • Full Rated Breaking Strength of Hard, Medium, or Soft Drawn Solic Copper Conductor

General

Application

For Stranded Copper Conductors

Catalog Number

YDS26

Connector Type

Splice

Die Index

166

Material

Copper

Oxide Inhibitor Type

Penetrox E

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)

Product Type

Compression

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YDS

UPC

781810564844

UPC 14 Digit GTIN

00781810564844

Dimensions

Dimension - A Outside Diameter inch

0.71 in

Dimension - B Length fraction

2-17/20 in

Dimension - B Length inch

2.85 in

Dimension - B Outside Diameter inch

0.71 in

Dimension - L Length Overall mm

151 mm

Dimension - Length Overall inch

5.95 in

Dimension - Outside Diameter inch

0.71 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

25

Pallet Quantity

4350