
Brand: Burndy
Catalog ID: YDS27R
Application
For ACSR, Compressed And Compact Conductors
Catalog Number
YDS27R
Connector Type
Splice
Die Index
248;247
Die Index - Element A
247
Die Index - Element B
248
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-R SET
UPC
781810015551
UPC 14 Digit GTIN
00781810015551
Dimension - Aluminum Sleeve Length inch
16.75 in
Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.5 in
Dimension - L Length Overall mm
133 mm
Dimension - Length Overall inch
5.25 in
Dimension - Outside Diameter inch
0.78 in
Dimension - Steel Sleeve Length inch
5.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
3/0 AWG
Conductor - ACSR Cmpt Size Range
3/0 AWG
Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
20
Pallet Quantity
1920