HUBBELL CANADA
YDS28RE, HYSPLICE Assembly, 4/0 ACSR / AL
Image of YDS28RE YDS28RE, HYSPLICE Assembly, 4/0 ACSR / AL
Image of YDS28RE YDS28RE, HYSPLICE Assembly, 4/0 ACSR / AL

YDS28RE, HYSPLICE Assembly, 4/0 ACSR / AL

Brand: Burndy

Catalog ID: YDS28RE

HYSPLICE ASSEMBLY.

General

Catalog Number

YDS28RE

Connector Type

Splice

Die Index - Element B

249

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)

Product Type

Compression

UPC

781810081235

UPC 14 Digit GTIN

00781810081235

Dimensions

Dimension - B Length fraction

2-8/17 in

Dimension - B Length inch

2.47 in

Dimension - L Length Overall mm

478 mm

Dimension - Length Overall inch

18.81 in

Dimension - Outside Diameter inch

0.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Cmpt Size

4/0 AWG

Conductor - ACSR Cmpt Size Range

4/0 AWG

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

25

Pallet Quantity

2400