
Brand: Burndy
Catalog ID: YDS2C
Application
For Stranded Copper Conductors
Catalog Number
YDS2C
Connector Type
Splice
Die Index
163
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS - C
UPC
781810820902
UPC 14 Digit GTIN
00781810820902
Dimension - B Length fraction
1-18/25 in
Dimension - B Length inch
1.72 in
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.69 in
Dimension - Outside Diameter inch
0.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
100
Pallet Quantity
14800