
Brand: Burndy
Catalog ID: YDS2RL
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS2RL
Connector Type
Splice
Die Index
243;687;BG
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
UNISPLICE
Trade Name
UNISPLICE™
Type
YDS-RL
UPC
781810820629
UPC 14 Digit GTIN
00781810820629
Dimension - B Length fraction
5-1/25 in
Dimension - B Length inch
5.04 in
Dimension - L Length Overall mm
259 mm
Dimension - Length Overall inch
10.19 in
Dimension - Outside Diameter inch
0.66 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size
77.47 (7) kcmil
Conductor - AAAC 5005 Size Range
77.47 (7) kcmil
Conductor - AAAC 6201 Size
77.47 (7) kcmil
Conductor - AAAC 6201 Size Range
77.47 (7) kcmil
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size
2 AWG
Conductor - AL Str Size Range
2 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
4200