
Brand: Burndy
Catalog ID: YDS4W
Application
For Solid Copper Conductors
Catalog Number
YDS4W
Connector Type
Splice
Die Index
162
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
4
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS
UPC
781810820940
UPC 14 Digit GTIN
00781810820940
Dimension - B Length inch
1.15 in
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.55 in
Dimension - Outside Diameter inch
0.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
4 AWG
Conductor - Copper Str Size
6 AWG - 3 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
4
Carton Quantity
100
Pallet Quantity
23200