

Brand: Burndy
Catalog ID: YDS7K7
Catalog Number
YDS7K7
Connector Type
Splice
Die Index
328
Material
Copper
Physical Attribute - Number of Crimps Required
3
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810014608
UPC 14 Digit GTIN
00781810014608
Dimension - B Length inch
2.79 in
Dimension - L Length Overall mm
157 mm
Dimension - Length Overall inch
6.20 in
Dimension - Outside Diameter inch
1.11 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - CopperWeld Str Size
2/0 F AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
3
Carton Quantity
10
Pallet Quantity
980