
Brand: Burndy
Catalog ID: YDSR26RL
Catalog Number
YDSR26RL
Connector Type
Splice
Die Index
659
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
UNISPLICE™
UPC
781810503232
UPC 14 Digit GTIN
00781810503232
Dimension - B Length inch
6.70 in
Dimension - L Length Overall mm
902 mm
Dimension - Length Overall inch
35.50 in
Dimension - Outside Diameter inch
.83 in
Dimensions
35.5 in x 0.83 in x 0.83 in
Height
0.83 in
Length
35.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.83 in
Conductor - AAAC 5005 Size
2/0 AWG
Conductor - AAAC 6201 Size
2/0 AWG
Conductor - ACSR Cmpt Size
2/0 AWG
Conductor - ACSR Cmpt Size Range
2/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
1
Pallet Quantity
1