

Brand: Burndy
Catalog ID: YE27R60
Application
For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor
Catalog Number
YE27R60
Color Code
Black
Die Index
249;840;11A
Material
Aluminum
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Product Type
Compression
Sub Brand
HYPLUG
Trade Name
HYPLUG™
Type
YE-R
UPC
781810154250
UPC 14 Digit GTIN
00781810154250
Dimension - L Length Overall mm
241 mm
Dimension - Length Overall inch
9.50 in
Dimension - Outside Diameter inch
0.91 in
Dimension - P inch
6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range
3/0 (6/1) Pigeon AWG
Conductor - AL Str Size
3/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
4200