HUBBELL CANADA
Image of YE28R60 YE28R60, Aluminum Terminal Plug

YE28R60, Aluminum Terminal Plug

Brand: Burndy

Catalog ID: YE28R60

Terminal Plug for AL and ACSR, 4/0 AL,4/0 ACSR, 9.5 in Length, Tin Plated, Pink, 840 or 249 or 11A Index.

  • Aluminum HYPLUG with tin-plated copper plug for terminating aluminum or ACSR cable at cut-out, transformer and arrestor
  • Plug may be bent to desired angle for easier insertion
  • Terminals are Pre-Filled with PENETROX A-13 Joint Compound and sealed with color

General

Application

For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor

Catalog Number

YE28R60

Color Code

Pink

Die Index

249;840;11A

Material

Aluminum

Plated

Yes

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Sub Brand

HYPLUG

Trade Name

HYPLUG™

Type

YE-R

UPC

781810154304

UPC 14 Digit GTIN

00781810154304

Dimensions

Dimension - L Length Overall mm

241 mm

Dimension - Length Overall inch

9.50 in

Dimension - Outside Diameter inch

0.91 in

Dimension - P inch

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

4200