HUBBELL CANADA
Image of YE2WAG5 YE2WAG5, Aluminum Transformer Pin Terminal
Image of YE2WAG5 YE2WAG5, Aluminum Transformer Pin Terminal

YE2WAG5, Aluminum Transformer Pin Terminal

Brand: Burndy

Catalog ID: YE2WAG5

Al Compression Transformer Pin Terminals, #2 Sol. Al, 0.26" Plug Dia., 6.00" Plug Length, 8.58" L.

Aluminum Compression Transformer Pin Terminal

General

Catalog Number

YE2WAG5

Color Code

Orange

Die Index

K-5/8-1;243;BG

Material

Aluminum

Plated

Yes

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Product Type

Compression

Trade Name

HYPLUG™

UPC

781810137499

UPC 14 Digit GTIN

00781810137499

Dimensions

Dimension - L Length Overall mm

218 mm

Dimension - Length Overall inch

8.58 in

Dimension - Outside Diameter inch

0.65 in

Dimension - P inch

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3600