HUBBELL CANADA
Image of YE32P250X125FX YE32P250X125FX, Copper Compression Pin Adapter, 400 kcmil Cu
Image of YE32P250X125FX YE32P250X125FX, Copper Compression Pin Adapter, 400 kcmil Cu

YE32P250X125FX, Copper Compression Pin Adapter, 400 kcmil Cu

Brand: Burndy

Catalog ID: YE32P250X125FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes 400 KCMIL Class B & C, 300 KCMIL Classes G,H,I,K, 313 DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YE32P250X125FX

Color Code

Blue

Connector Type

INLINE PIN

Construction Material - Main

Copper

Finish Type

Tin-Plated

Material

COPPER

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644748

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size

313 KCMIL

Conductor - Copper Flex G Size

300 KCMIL

Conductor - Copper Flex G Size Range

300 KCMIL

Conductor - Copper Flex H Size

300 KCMIL

Conductor - Copper Flex I Size

300 KCMIL

Conductor - Copper Flex K Size

300 KCMIL

Conductor - Copper Str Compact Size

400 KCMIL

Conductor - Copper Str Size

400 KCMIL

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE/FLEX

Operational

Temperature Rating

90°C

Configuration

Connector Type

INLINE PIN

Logistics

Carton Quantity

25

Pallet Quantity

3600