HUBBELL CANADA
Image of YE34P250X125FX YE34P250X125FX, Copper Compression Pin Adapter, 500 kcmil Cu
Image of YE34P250X125FX YE34P250X125FX, Copper Compression Pin Adapter, 500 kcmil Cu

YE34P250X125FX, Copper Compression Pin Adapter, 500 kcmil Cu

Brand: Burndy

Catalog ID: YE34P250X125FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes 500 KCMIL Class B & C, 350 KCMIL Classes G,H,I,K, 373 DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YE34P250X125FX

Color Code

Brown

Connector Type

INLINE PIN

Construction Material - Main

Copper

Die Index

20

Finish Type

Tin-Plated

Material

COPPER

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644755

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size

373 KCMIL

Conductor - Copper Flex G Size

350 KCMIL

Conductor - Copper Flex G Size Range

350 KCMIL

Conductor - Copper Flex H Size

350 KCMIL

Conductor - Copper Flex I Size

350 KCMIL

Conductor - Copper Flex K Size

350 KCMIL

Conductor - Copper Str Compact Size

500 KCMIL

Conductor - Copper Str Size

500 KCMIL

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE/FLEX

Operational

Temperature Rating

90°C

Configuration

Connector Type

INLINE PIN

Logistics

Carton Quantity

25

Pallet Quantity

3600