HUBBELL CANADA
Image of YEV1CP3X84FX YEV1CP3X84FX, Copper Compression Pin Adapter, #1 AWG Cu
Image of YEV1CP3X84FX YEV1CP3X84FX, Copper Compression Pin Adapter, #1 AWG Cu

YEV1CP3X84FX, Copper Compression Pin Adapter, #1 AWG Cu

Brand: Burndy

Catalog ID: YEV1CP3X84FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes- #1 AWG Classes B,C,G,H,I,K,M, DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YEV1CP3X84FX

Color Code

Green

Connector Type

INLINE PIN

Construction Material - Main

Copper

Die Index

11

Finish Type

Tin-Plated

Material

COPPER

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644243

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size

1 AWG

Conductor - Copper Flex G Size

1 AWG

Conductor - Copper Flex G Size Range

1 AWG

Conductor - Copper Flex H Size

1 AWG

Conductor - Copper Flex I Size

1 AWG

Conductor - Copper Flex K Size

1 AWG

Conductor - Copper Flex M Size

1 AWG

Conductor - Copper Str Compact Size

1 AWG

Conductor - Copper Str Size

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE/FLEX

Operational

Temperature Rating

90°C

Configuration

Connector Type

INLINE PIN

Logistics

Carton Quantity

50

Pallet Quantity

7200