HUBBELL CANADA
Image of YF0118UI YF0118UI, Bare Ferrule For 1 AWG
Image of YF0118UI YF0118UI, Bare Ferrule For 1 AWG
Discontinued

YF0118UI, Bare Ferrule For 1 AWG

Brand: Burndy

Catalog ID: YF0118UI

Copper Alloy Ferrule, 1 AWG, .709 IN L, .520 IN W

General

Catalog Number

YF0118UI

Connector Type

End Termination

Material

Copper

Plated

N

Plating Type

Unplated

Type

Bootlace Ferrule

UPC

781810479797

UPC 14 Digit GTIN

00781810479797

Dimensions

Dimension - D inch

0.43 in

Dimension - D1 inch

0.41 in

Dimension - D2 inch

0.51 in

Dimension - Length Side A inch

0.71 in

Length

0.709 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.52 in

Conductor Related

Conductor - Copper Solid Size

1 AWG

Conductor - Copper Str Size

1 AWG

Conductor Size

1 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

End Termination