

Brand: Burndy
Catalog ID: YF0132UIL
YF0132UIL.
Application
For Use On Copper Conductor
Catalog Number
YF0132UIL
Connector Type
End Termination
Insulation
N
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Ferrule
Sub Brand
FERRULES
Type
Bootlace Ferrule
UPC
621945623194
Dimension - D inch
0.43 in
Dimension - D1 inch
0.41 in
Dimension - D2 inch
0.51 in
Dimension - Length Overall inch
1.26 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
1 AWG
Conductor - Copper Str Size
1 AWG
Conductor Size
1 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
End Termination
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
23200