HUBBELL CANADA
Image of YF0412IWL YF0412IWL, Covered Ferrule, 4 AWG, Funnel Entry
Image of YF0412IWL YF0412IWL, Covered Ferrule, 4 AWG, Funnel Entry

YF0412IWL, Covered Ferrule, 4 AWG, Funnel Entry

Brand: Burndy

Catalog ID: YF0412IWL

Covered Ferrule, 4 AWG, W Series, Electrolytic Copper, Tin Plated, Smooth Funnel Entry for easier wire insertion, Brown

  • Made of electrolytic copper, tin plated
  • Smooth funnel entry to make wire insertion easier
  • Secure contacting even after multiple reconnecctions
  • Long-term contact resistance
  • No fraying of strands
  • No breakage of wire strands when wire is bent, under stress, or in vibration environment
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF0412IWL

Connector Type

End Termination

Insulation

Y

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Ferrule

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945622067

Dimensions

Dimension - D inch

0.30 in

Dimension - D1 inch

0.29 in

Dimension - D2 inch

0.44 in

Dimension - Length Overall inch

1.02 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

End Termination

Logistics

Carton Quantity

100

Minimum Pack Quantity

100