HUBBELL CANADA
Image of YF0418UIL YF0418UIL, Bare Ferrule, 4 AWG, Funnel Entry
Image of YF0418UIL YF0418UIL, Bare Ferrule, 4 AWG, Funnel Entry

YF0418UIL, Bare Ferrule, 4 AWG, Funnel Entry

Brand: Burndy

Catalog ID: YF0418UIL

Bare Ferrule, 4 AWG, Tin Plated Electrolytic Copper, Smooth Funnel Entry

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • UL listed per UL486F requirements
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF0418UIL

Connector Type

End Termination

Insulation

N

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Ferrule

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945621640

Dimensions

Dimension - D inch

0.30 in

Dimension - D1 inch

0.29 in

Dimension - D2 inch

0.37 in

Dimension - Length Overall inch

0.71 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

End Termination

Logistics

Carton Quantity

100

Minimum Pack Quantity

100