HUBBELL CANADA
Image of YF1212UIL YF1212UIL, Bare Ferrule, 12 AWG, Funnel Entry
Image of YF1212UIL YF1212UIL, Bare Ferrule, 12 AWG, Funnel Entry

YF1212UIL, Bare Ferrule, 12 AWG, Funnel Entry

Brand: Burndy

Catalog ID: YF1212UIL

Bare Ferrule, 12 AWG, Tin Plated Electrolytic Copper, Smooth Funnel Entry

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • UL listed per UL486F requirements
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF1212UIL

Connector Type

End Termination

Insulation

N

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Ferrule

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945623248

Dimensions

Dimension - D inch

0.13 in

Dimension - D1 inch

0.11 in

Dimension - D2 inch

0.16 in

Dimension - Length Overall inch

0.47 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

12 AWG

Conductor - Copper Str Size

12 AWG

Conductor Size

12 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

End Termination

Logistics

Minimum Pack Quantity

1000