

Brand: Burndy
Catalog ID: YF1806IDL
Application
For Use On Copper Conductor
Catalog Number
YF1806IDL
Connector Type
End Termination
Insulation
Y
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Ferrule
Sub Brand
FERRULES
Type
Bootlace Ferrule
UPC
621945622203
Dimension - D inch
0.07 in
Dimension - D1 inch
0.06 in
Dimension - D2 inch
0.12 in
Dimension - Length Overall inch
0.47 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
18 AWG
Conductor - Copper Str Size
18 AWG
Conductor Size
18 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
End Termination
Carton Quantity
500
Minimum Pack Quantity
500