HUBBELL CANADA
Image of YF2212IDL YF2212IDL, Covered Ferrule, 22 AWG, Funnel Entry
Image of YF2212IDL YF2212IDL, Covered Ferrule, 22 AWG, Funnel Entry

YF2212IDL, Covered Ferrule, 22 AWG, Funnel Entry

Brand: Burndy

Catalog ID: YF2212IDL

Covered Ferrule, 22 AWG, D Series, Electrolytic Copper, Tin Plated, Smooth Funnel Entry for easier wire insertion, White

  • Made of electrolytic copper, tin plated
  • Smooth funnel entry to make wire insertion easier
  • Secure contacting even after multiple reconnecctions
  • Long-term contact resistance
  • No fraying of strands
  • No breakage of wire strands when wire is bent, under stress, or in vibration environment
  • UL listed per UL486F requirements
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF2212IDL

Connector Type

End Termination

Insulation

Y

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Ferrule

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945622142

Dimensions

Dimension - D inch

0.05 in

Dimension - D1 inch

0.04 in

Dimension - D2 inch

0.10 in

Dimension - Length Overall inch

0.71 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

22 AWG

Conductor - Copper Str Size

22 AWG

Conductor Size

22 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

End Termination

Logistics

Carton Quantity

500

Minimum Pack Quantity

500