

Brand: Burndy
Catalog ID: YF3/030UI
Features: Wire Ferrules Are Also Known As Cord End Terminals Or Bootlace Ferrules, These Are Electrical Connectors Used To Terminate Stranded Wires, These Terminals Are Made Of Electrolytically Tin Plated Copper, Uninsulated Ferrules Are Designed To Form Neat End Terminations To Multi-Strand Cables Or Wires, Smooth Funnel Entry Assists In Wire Insertion, Specifically Designed To Aid In Termination Of Extra Flexible Fine Stranded Conductor, Provides Enhanced Flexibility Relating To Wire Termination And Management, A Positive Contact Surface Helps Ensure System Integrity, Made Of Electrolytic Copper, Tin Plated, Seamless Barrels, Smooth Funnel Entry To Make Wire Insertion Easier, RoHs Compliant, Recommended Tooling: YF1/03/0TOOL
Application
For Use On Copper Conductor
Catalog Number
YF3/030UI
Connector Type
End Termination
EU RoHS Indicator
Material
Copper
Sub Brand
FERRULES
Type
Bootlace Ferrule
UPC
781810479872
UPC 14 Digit GTIN
00781810479872
Dimension - D inch
0.61 in
Dimension - D1 inch
0.58 in
Dimension - D2 inch
0.64 in
Dimension - Length Side A inch
1.18 in
Length
1.18 in
Width
0.642 in
Conductor - Copper Solid Size
3/0 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor Size
3/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
End Termination
Carton Quantity
50