HUBBELL CANADA
Image of YF4/040UIL YF4/040UIL, Bare Ferrule, 4/0 AWG, Funnel Entry
Image of YF4/040UIL YF4/040UIL, Bare Ferrule, 4/0 AWG, Funnel Entry

YF4/040UIL, Bare Ferrule, 4/0 AWG, Funnel Entry

Brand: Burndy

Catalog ID: YF4/040UIL

Bare Ferrule, 4/0 AWG, Electrolytic Copper, Tin Plated, Seamless Barrel, Funnel Entry

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF4/040UIL

Connector Type

End Termination

Insulation

N

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Ferrule

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945621695

Dimensions

Dimension - D inch

0.69 in

Dimension - D1 inch

0.66 in

Dimension - D2 inch

0.80 in

Dimension - Length Overall inch

1.57 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

End Termination

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600