HUBBELL CANADA
YFTW1808DL, Covered Twin Ferrule, 18 AWG, Funnel Entry
Image of YFTW1808DL YFTW1808DL, Covered Twin Ferrule, 18 AWG, Funnel Entry
Image of YFTW1808DL YFTW1808DL, Covered Twin Ferrule, 18 AWG, Funnel Entry

YFTW1808DL, Covered Twin Ferrule, 18 AWG, Funnel Entry

Brand: Burndy

Catalog ID: YFTW1808DL

Covered Twin Ferrule, 18 AWG, Electrolytic Copper, Tin Plated, Smooth Funnel Entry

  • Made of electrolytic copper, tin plated
  • Smooth funnel entry to make wire insertion easier
  • Secure contacting even after multiple reconnecctions
  • Long-term contact resistance
  • No fraying of strands
  • No breakage of wire strands when wire is bent, under stress, or in vibration environment
  • UL listed per UL486F requirements
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YFTW1808DL

Connector Type

End Termination

Insulation

Y

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Ferrule

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945623057

Dimensions

Dimension - D inch

0.09 in

Dimension - D1 inch

0.08 in

Dimension - D2 inch

0.21 in

Dimension - Length Overall inch

0.59 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

18 AWG

Conductor - Copper Str Size

18 AWG

Conductor Size

18 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

End Termination

Logistics

Carton Quantity

500

Minimum Pack Quantity

500