HUBBELL CANADA
YGA252N Comp Ground Lug, 1/0 AWG Cu, 2-Hole NEMA Pad
Image of YGA252N YGA252N Comp Ground Lug, 1/0 AWG Cu, 2-Hole NEMA Pad
Image of YGA252N YGA252N Comp Ground Lug, 1/0 AWG Cu, 2-Hole NEMA Pad

YGA252N Comp Ground Lug, 1/0 AWG Cu, 2-Hole NEMA Pad

Brand: Burndy

Catalog ID: YGA252N

HYGROUND® Grounding Irreversible Compression Terminal: 2-Hole with Inspection Window; Accommodates: 1/0 AWG; 1/2" Stud; 1-3/4" Spacing

  • Irreversible Compression Grounding Lug
  • Inspection port to ensure proper cable insertion
  • UL 467 Listed, Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX Oxide Inhibiting Compound and strip sealed
  • 2 Stud Holes, 1-3/4" Spacing
  • Run: 1/0 Str Copper
  • Die Index 12

General

Application

Irreversible compression HYLUG ground terminal specifically designed for grounding applications

Catalog Number

YGA252N

Color Code

Pink

Connector Type

Terminal

Construction Material - Main

Copper

Die Index

12;348

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals

Product Type

HYGROUND Compression Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Terminals

UPC

781810220627

UPC 14 Digit GTIN

00781810220627

Dimensions

Dimension - B Length fraction

1-1/3 in

Dimension - B Length inch

1.35 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

122 mm

Dimension - Length Overall inch

4.81 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Width fraction

1/2 in

Dimension - Width inch

0.53 in

Dimensions

4.81 in x 0.83 in x 0.51 in

Height

0.51 in

Length

4.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.83 in

Conductor Related

Conductor - Copper Str Size

1/0 Str.

Conductor - Copper Str Size Range

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 467,486A
  • CSA Certified
  • Direct Burial

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

9600