

Brand: Burndy
Catalog ID: YGA2C2N
Application
For Grounding Applications And Direct Burial In Earth Or Concrete
Catalog Number
YGA2C2N
Color Code
Brown
Connector Type
Terminal
Die Index
10
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals
Product Type
Compression
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Terminals
UPC
781810220306
UPC 14 Digit GTIN
00781810220306
Dimension - B Length fraction
1-2/9 in
Dimension - B Length inch
1.22 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size inch
0.50 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
120 mm
Dimension - Length Overall inch
4.71 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.42 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Width fraction
2/5 in
Dimension - Width inch
0.41 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
2 Str.
Conductor - Copper Str Size Range
2 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
2
Carton Quantity
25
Pallet Quantity
24000