HUBBELL CANADA
YGA6C2NTN Comp Ground Lug, 6 AWG Cu, 2-Hole NEMA Pad, Tinned
Image of YGA6C2NTN YGA6C2NTN Comp Ground Lug, 6 AWG Cu, 2-Hole NEMA Pad, Tinned
Image of YGA6C2NTN YGA6C2NTN Comp Ground Lug, 6 AWG Cu, 2-Hole NEMA Pad, Tinned

YGA6C2NTN Comp Ground Lug, 6 AWG Cu, 2-Hole NEMA Pad, Tinned

Brand: Burndy

Catalog ID: YGA6C2NTN

HYGROUND® Copper Compression Terminal for Grounding, 2-Hole, 1/2" Stud, 1.75" Spacing, Long Barrel, Accommodates #6 AWG Copper, Tin Plated

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGA6C2NTN

Color Code

Blue

Connector Type

Terminal

Die Index

7;374

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

Yes

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals

Product Type

Compression

Trade Name

HYLUG™

Type

Terminals

UPC

781810359235

UPC 14 Digit GTIN

00781810359235

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.09 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size inch

0.50 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

112 mm

Dimension - Length Overall inch

4.40 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size inch

1/2

Dimension - Width fraction

2/5 in

Dimension - Width inch

0.41 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

100

Pallet Quantity

24000