
Brand: Burndy
Catalog ID: YGC8C8
Application
For Direct Burial In Earth Or Concrete
Catalog Number
YGC8C8
Connector Type
Tap
Die Index
162
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Sub Brand
HYGROUND, CRIMPIT
Trade Name
CRIMPIT™
Type
Taps
UPC
781810102558
UPC 14 Digit GTIN
00781810102558
Dimension - Height fraction
23/50 in
Dimension - Height inch
0.46 in
Dimension - Height mm
11.7 mm
Dimension - L Length Overall mm
13 mm
Dimension - Length Overall inch
0.52 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Run
8 AWG
Conductor - Copper Solid Run Range
8 AWG
Conductor - Copper Solid Tap
8 AWG
Conductor - Copper Solid Tap Range
8 AWG
Conductor - Copper Str Run
8 AWG
Conductor - Copper Str Run Range
8 AWG
Conductor - Copper Str Tap
8 AWG
Conductor - Copper Str Tap Range
8 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
2
Carton Quantity
100
Pallet Quantity
46400