

Brand: Burndy
Catalog ID: YGHA34NTN
Catalog Number
YGHA34NTN
Connector Type
Terminal
Die Index
22
Material
Copper
Physical Attribute - Number of Crimps Required
3
Plated
Yes
Plating Type
Tin
Product Family
Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals
Product Type
Compression
Trade Name
HYLUG™
Type
Terminals
UPC
781810346815
UPC 14 Digit GTIN
00781810346815
Dimension - B Length fraction
1-12/25 in
Dimension - B Length inch
1.48 in
Dimension - D inch
1.27 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
93 mm
Dimension - Length Overall inch
3.66 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.24 in
Dimension - Pad Width inch
1.72 in
Dimension - Z (inch)
0.64 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - Industry Standards Met
UL467;UL468A-468B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
3
Carton Quantity
10
Pallet Quantity
2320